Alternate Catalog No. : WRBG
Catalog No. : 1SAZ701903R1030
Description: WIRE RESET PANEL GASKET
UPC: 4013614496011
Descriptors
Category |
Overload Relays |
Specifications
Product Name |
Gasket |
Suitable For |
WRB |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Width |
11 mm |
Product Net Height |
1.5 mm |
Product Net Weight |
0.037 kg |
Product Net Depth / Length |
11 mm |
Package Information
Package Level 1 Units |
100 piece |
Package Level 1 Width |
70 mm |
Package Level 1 Depth / Length |
100 mm |
Package Level 1 Gross Weight |
3.7 kg |
Package Level 1 EAN |
4013614496110 |
Package Level 1 Height |
6 mm |
Ordering
ECN |
N |
Customs Tariff Number |
85389099 |
ECCN |
N |
ABB MDF Code |
1DF - Steel, Other Products |