text.skipToContent text.skipToNavigation

Alternate Catalog No. : WRB-1000

Catalog No. : 1SAZ701903R1013

Description:  WIRE RESET WITH ACTUATOR, 1000MM

UPC: 4013614486937

WRB-1000 Bowden Wire, 1000 mm
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Bowden Wire

Suitable For

WRH-F

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

11 mm

Product Net Height

1013 mm

Product Net Weight

0.06kg

Product Net Depth / Length

12 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

20 mm

Package Level 1 Depth / Length

150 mm

Package Level 1 Gross Weight

0.061 kg

Package Level 1 EAN

4013614486937

Package Level 1 Height

220 mm

Package Level 2 Width

180 mm

Package Level 2 Units

100 piece

Package Level 2 Depth / Length

620 mm

Package Level 2 Gross Weight

6.6 kg

Package Level 2 Height

220 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

5AC - Assembly Subcontracting