text.skipToContent text.skipToNavigation

Alternate Catalog No. : WRB-600

n° de catalogue : 1SAZ701903R1012

Description:  WIRE RESET WITH ACTUATOR, 600MMCA

UPC: 4013614486920

WRB-600 Bowden Wire, 600 mm
Afficher plus Afficher moins

Descripteurs

Catégorie

Overload Relays

Spécifications

Product Name

Bowden Wire

Suitable For

WRH-F

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

11 mm

Product Net Height

613 mm

Product Net Weight

0.04kg

Product Net Depth / Length

12 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

20 mm

Package Level 1 Depth / Length

150 mm

Package Level 1 Gross Weight

0.041 kg

Package Level 1 EAN

4013614486920

Package Level 1 Height

220 mm

Package Level 2 Width

180 mm

Package Level 2 Units

100 piece

Package Level 2 Depth / Length

620 mm

Package Level 2 Gross Weight

4.6 kg

Package Level 2 Height

220 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

5AC - Assembly Subcontracting