Alternate Catalog No. : WRH-F
Catalog No. : 1SAZ701903R1001
Description: HOLDER FOR WIRE RESET OL RELAYS
UPC: 4013614486944
Descriptors
Category |
Overload Relays |
Specifications
Product Name |
Holder |
Suitable For |
TF42 |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Width |
45 mm |
Product Net Height |
51 mm |
Product Net Weight |
0.006kg |
Product Net Depth / Length |
32 mm |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
80 mm |
Package Level 1 Depth / Length |
32 mm |
Package Level 1 Gross Weight |
0.007 kg |
Package Level 1 EAN |
4013614486944 |
Package Level 1 Height |
120 mm |
Package Level 2 Width |
210 mm |
Package Level 2 Units |
300 piece |
Package Level 2 Depth / Length |
450 mm |
Package Level 2 Gross Weight |
2.8 kg |
Package Level 2 Height |
300 mm |
Ordering
ECN |
N |
Customs Tariff Number |
85389099 |
ECCN |
N |
ABB MDF Code |
5AC - Assembly Subcontracting |