text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB42

Catalog No. : 1SAZ701902R0001

Description:  TF42 PANEL MOUNT KIT

UPC: 4013614407826

DB42 Single Mounting Kit for TF42
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Rated Operational Voltage

Main Circuit 690 V AC

Rated Operational Current

40 A

Rated Impulse Withstand Voltage

Main Circuit 6 kV
Auxiliary Circuit 6 kV

Rated Insulation Voltage

690 V

Number of Poles

3

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Operational Current AC-3

40 A

Degree of Protection

IP20

Pollution Degree

3

Suitable For

TF42

Connecting Capacity Main Circuit

Rigid 1x 0.75 ... 2.5 mm²
Flexible with Ferrule 1x 0.75 ... 10 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 10 mm²
Flexible 1x 0.75 ... 10 mm²

Wire Stripping Length

Main Circuit 12 mm

Tightening Torque

Main Circuit 1.5 ... 2.7 N·m

Mounting Position

Position 1 to 5

Standards

CSA 22.2 No. 14
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508

Recommended Screw Driver

Pozidriv 2

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Ampere Rating UL/CSA

40 A

Connecting Capacity Main Circuit UL/CSA

Stranded 1x 18 ... 6 AWG
Flexible 1x 18 ... 6 AWG

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 25g

RoHS Status

Following EU Directive 2011/65/EU

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 3 … 150 Hz

Tightening Torque UL/CSA

Main Circuit 13 ... 22 in·lb

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

108 mm

Product Net Height

50 mm

Product Net Weight

0.087 kg

Product Net Depth / Length

102 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

108 mm

Package Level 1 Depth / Length

102 mm

Package Level 1 Gross Weight

0.12 kg

Package Level 1 EAN

4013614407826

Package Level 1 Height

50 mm

Package Level 2 Width

405 mm

Package Level 2 Units

84 piece

Package Level 2 Depth / Length

380 mm

Package Level 2 EAN

4013614480010

Package Level 2 Gross Weight

73.08 kg

Package Level 2 Height

360 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

Sustainability

ECO Solutions

EcoSolutions Profile Thermal Overlad relays

Environmental product declaration

Environmental Product Declaration PEP TA200DU

Environmental Product Declaration PEP TF140DU

PFAS declaration

REACH - Letter of Confirmation for block contactors, contactor relays, installation contactors, mini contactors, mini contactor relays, thermal overload relays, electronic overload relays and related accessories