text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB200

Catalog No. : 1SAZ401110R0001

Description:  SEP MTG KIT,TA110,LESS LUGS

UPC: 4013614237768

DB200 Single mounting kit
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Rated Operational Voltage

Main Circuit 690 V AC

Rated Impulse Withstand Voltage

Main Circuit 6 kV

Rated Insulation Voltage

690 V

Number of Poles

3

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Pollution Degree

3

Suitable For

TA110DU
TA200DU

Connecting Capacity Main Circuit

Rigid or Flexible with Cable Lug 1x 25 ... 120 mm²
Hole Diameter >10 mm

Tightening Torque

Main Circuit 25 N·m

Standards

CSA 22.2 No. 14
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Connecting Capacity Main Circuit UL/CSA

Flexible 1x 4 ... 0000 AWG

Ambient Air Temperature

Operation -25 ... +55 °C

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

Q

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

105 mm

Product Net Height

43 mm

Product Net Weight

0.225kg

Product Net Depth / Length

40 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

92 mm

Package Level 1 Depth / Length

61 mm

Package Level 1 Gross Weight

0.245 kg

Package Level 1 EAN

4013614237768

Package Level 1 Height

109 mm

Package Level 2 Width

280 mm

Package Level 2 Units

24 piece

Package Level 2 Depth / Length

395 mm

Package Level 2 EAN

4013614494185

Package Level 2 Gross Weight

8.786 kg

Package Level 2 Height

210 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)