Alternate Catalog No. : DB80
Catalog No. : 1SAZ301110R0001
Description: SEPARATE MTG KIT-TA42,75,80
UPC: 4013614237751
Descriptors
|
Category |
Overload Relays |
Specifications
|
Product Name |
Single Mounting Kit |
|
Rated Operational Voltage |
Main Circuit 690 V AC |
|
Rated Impulse Withstand Voltage |
Main Circuit 6 kV |
|
Rated Insulation Voltage |
690 V |
|
Number of Poles |
3 |
|
Rated Frequency |
Main Circuit 50Hz |
|
Rated Operational Current AC-3 |
80 A |
|
Pollution Degree |
3 |
|
Suitable For |
TA42DU |
|
Standards |
CSA 22.2 No. 14 |
|
Maximum Operating Voltage UL/CSA |
Main Circuit 600 V AC |
|
Ampere Rating UL/CSA |
80 A |
|
Ambient Air Temperature |
Operation -25 ... +55 °C |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
Q |
Classifications
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
|
eClass |
7.0 27379201 |
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Width |
60 mm |
|
Product Net Height |
92 mm |
|
Product Net Weight |
0.155 kg |
|
Product Net Depth / Length |
117 mm |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
105 mm |
|
Package Level 1 Depth / Length |
125 mm |
|
Package Level 1 Gross Weight |
0.195 kg |
|
Package Level 1 EAN |
4013614237751 |
|
Package Level 1 Height |
90 mm |
|
Package Level 2 Width |
280 mm |
|
Package Level 2 Units |
16 piece |
|
Package Level 2 Depth / Length |
395 mm |
|
Package Level 2 EAN |
4013614493713 |
|
Package Level 2 Gross Weight |
8.786 kg |
|
Package Level 2 Height |
210 mm |
Ordering
|
ECN |
N |
|
Customs Tariff Number |
85389099 |
|
ECCN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |