Alternate Catalog No. : LT750EF
Catalog No. : 1SAX801904R0002
Description: TERMINAL COVER
UPC: 4013614488764
Descriptors
Category |
Overload Relays |
Specifications
Product Name |
Terminal Shroud |
Suitable For |
EF750 |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
Dimensions
Product Net Width |
198 mm |
Product Net Height |
168 mm |
Product Net Weight |
0.44kg |
Product Net Depth / Length |
263 mm |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
270 mm |
Package Level 1 Depth / Length |
180 mm |
Package Level 1 Gross Weight |
0.63 kg |
Package Level 1 EAN |
4013614488764 |
Package Level 1 Height |
235 mm |
Ordering
ECN |
N |
Customs Tariff Number |
85389099 |
ECCN |
N |
ABB MDF Code |
2EA - Thermoplastic Molded Parts |