text.skipToContent text.skipToNavigation

Alternate Catalog No. : DT800/AF750S

Catalog No. : 1SAX801902R1011

Description:  E800 BUSBAR KIT,AF580-AF750

UPC: 4013614353932

DT800/AF750-S Mounting Kit short for mounting of E800DU on AF580/AF750
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Mounting Kit

Suitable For

E800DU
EF750

Standards

UL 60947-1
UL 60947-4-1

RoHS Status

Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

5 mm

Product Net Height

200 mm

Product Net Weight

1kg

Product Net Depth / Length

51 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

140 mm

Package Level 1 Depth / Length

195 mm

Package Level 1 Gross Weight

1.49 kg

Package Level 1 EAN

4013614353932

Package Level 1 Height

199 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

5AC - Assembly Subcontracting