text.skipToContent text.skipToNavigation

Alternate Catalog No. : EF65-56

Catalog No. : 1SAX331001R1102

Description:  EF65 56 ELECTRONIC OVERLOAD RELAY

UPC: 4013614493010

The EF65 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory. The EF65, EF96 and EF146have ATEX and IECEx certification 1) 1) ATEX is valid for products produced from week 42, 2014. IECEx is valid for products produced from week 15, 2017.
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Electronic Overload Relay

Rated Operational Voltage

Auxiliary Circuit 600 V AC / DC
Main Circuit 1000 V AC

Rated Operational Current

56 A

Setting Range

20 ... 56 A

Rated Impulse Withstand Voltage

Auxiliary Circuit 6 kV
Main Circuit 8 kV

Rated Insulation Voltage

1000 V

Number of Poles

3

Number of Auxiliary Contacts NC

1

Number of Auxiliary Contacts NO

1

Number of Protected Poles

3

Trip Class

class 10E
class 20E
class 30E

Conventional Free-air Thermal Current

Auxiliary Circuit NC 6 A
Auxiliary Circuit NO 6 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC
Main Circuit 50Hz
Main Circuit 60 Hz

Rated Operational Current AC-3

56 A

Degree of Protection

Housing IP20
Main Circuit Terminals IP10

Pollution Degree

3

Suitable For

AF40
AF52
AF65

Rated Operational Current AC-15

(240 V) NC 3 A
(240 V) NO 3 A
(400 V) NC 1.1 A
(400 V) NO 1.1 A
(500 V) NC 0.75 A
(500 V) NO 0.75 A

Rated Operational Current DC-13

(125 V) NC 0.55 A
(125 V) NO 0.5 A
(24 V) NC 1.5 A
(24 V) NO 1.5 A
(250 V) NC 0.27 A
(250 V) NO 0.27 A
(60 V) NC 0.55 A
(60 V) NO 0.55 A

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 4 ... 35/2x 2.5 ... 35 mm²/mm²
Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²
Flexible 1/2x 4 ... 35 mm²
Rigid 1/2x 4 ... 35 mm²

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible 1/2x 0.75 ... 2.5 mm²
Rigid 1/2x 1 ... 4 mm²

Wire Stripping Length

Auxiliary Circuit 9 mm
Main Circuit 20 mm

Tightening Torque

Auxiliary Circuit 0.8 ... 1.2 N·m
Main Circuit 4 N·m

Mounting Position

Position 1 to 6

Power Loss

at Rated Operating Conditions per Pole 0.036 ... 0.282 W

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1

Recommended Screw Driver

Auxiliary Circuit Pozidriv 2
Main Circuit Pozidriv 2

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Ampere Rating UL/CSA

56 A

Contact Rating UL/CSA

(NC:) B600
(NC:) Q600
(NO:) B600
(NO:) Q600

Connecting Capacity Main Circuit UL/CSA

Flexible 1/2x 10-2 AWG
Stranded 1/2x 10-2 AWG

Ambient Air Temperature

Operation -25 ... +70 °C
Operation Compensated -25 ... +70 °C
Storage -50 ... +85 °C

Ambient Air Temperature Compensation

Yes

Connecting Capacity Auxiliary Circuit UL/CSA

Flexible 1/2x 18-10 AWG
Stranded 1/2x 18-10 AWG

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 25g

Maximum Operating Altitude Permissible

2000 m

RoHS Status

Following EU Directive 2011/65/EU

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 3 ... 150 Hz

Tightening Torque UL/CSA

Auxiliary Circuit 7 ... 1 in·lb
Main Circuit 55 in·lb

Object Classification Code

F

Classifications

ETIM 5.0

EC001080 - Electronic overload relay

ETIM 6.0

EC001080 - Electronic overload relay

ETIM 7

EC001080 - Electronic overload relay

eClass

7.0 27371502

ETIM 4

EC001080 - Electronic overload relay

Dimensions

Product Net Width

70 mm

Product Net Height

131.2 mm

Product Net Weight

0.821 kg

Product Net Depth / Length

105.2 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

139 mm

Package Level 1 Depth / Length

75.5 mm

Package Level 1 Gross Weight

0.876 kg

Package Level 1 EAN

4013614493010

Package Level 1 Height

107 mm

Package Level 2 Width

393 mm

Package Level 2 Units

20 piece

Package Level 2 Depth / Length

290 mm

Package Level 2 EAN

4013614511417

Package Level 2 Gross Weight

18.803 kg

Package Level 2 Height

227 mm

Ordering

ECN

N

Customs Tariff Number

85364900

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)