text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB45EF

Catalog No. : 1SAX201910R0001

Description:  EF45 SINGLE MOUNTING KIT

UPC: 4013614493393

DB45EF Single Mounting Kit for EF45
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Number of Poles

3

Suitable For

EF45

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 2.5 ... 10 mm²
Flexible with Insulated Ferrule 1x 2.5 ... 10 mm²
Flexible 1x 2.5 ... 10 mm²
Rigid 1x 2.5 ... 16 mm²

Wire Stripping Length

Main Circuit 15 mm

Tightening Torque

Main Circuit 0.8 ... 1.5 N·m

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1

Recommended Screw Driver

Pozidriv 2

Connecting Capacity Main Circuit UL/CSA

Flexible 1x 14-6 AWG
Stranded 1x 14-6 AWG

RoHS Status

Following EU Directive 2011/65/EU

Tightening Torque UL/CSA

Main Circuit 7 ... 13 in·lb

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

45 mm

Product Net Height

130 mm

Product Net Weight

0.1kg

Product Net Depth / Length

98 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

135 mm

Package Level 1 Depth / Length

48 mm

Package Level 1 Gross Weight

0.124 kg

Package Level 1 EAN

4013614493393

Package Level 1 Height

104 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)