Alternate Catalog No. : DRS-F-03
Catalog No. : 1SAX101911R1003
Description: REMOTE TRIPPING COIL 110-127VAC
UPC: 4013614488429
Descriptors
Category |
Overload Relays |
Specifications
Product Name |
Remote Reset Coil |
Suitable For |
TF42 |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
Dimensions
Product Net Width |
44 mm |
Product Net Height |
43 mm |
Product Net Weight |
0.077kg |
Product Net Depth / Length |
60 mm |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
65 mm |
Package Level 1 Depth / Length |
49 mm |
Package Level 1 Gross Weight |
0.091 kg |
Package Level 1 EAN |
4013614488429 |
Package Level 1 Height |
51 mm |
Package Level 2 Width |
340 mm |
Package Level 2 Units |
150 piece |
Package Level 2 Depth / Length |
245 mm |
Package Level 2 EAN |
4013614493430 |
Package Level 2 Gross Weight |
4.72 kg |
Package Level 2 Height |
314 mm |
Ordering
ECN |
N |
Customs Tariff Number |
85365080 |
ECCN |
N |
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |