text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB19EF

Catalog No. : 1SAX101910R1001

Description:  MOUNTING BASE FOR O/L EF19

UPC: 4013614483950

DB19EF Single Mounting Kit for EF19
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Rated Operational Voltage

Auxiliary Circuit 600 V AC / DC
Main Circuit 690 V AC

Rated Operational Current

18.9 A

Rated Impulse Withstand Voltage

Main Circuit 6 kV

Rated Insulation Voltage

690 V

Number of Poles

3

Number of Protected Poles

3

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Operational Current AC-3

18.9 A

Pollution Degree

3

Suitable For

EF19

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible 1x 0.75 ... 2.5 mm²
Rigid 1x 1 ... 4 mm²

Wire Stripping Length

Main Circuit 12 mm

Tightening Torque

Main Circuit 0.8 ... 1.5 N·m

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1

Recommended Screw Driver

Pozidriv 2

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Connecting Capacity Main Circuit UL/CSA

Flexible 1/2x 18-10 AWG
Stranded 1/2x 18-10 AWG

RoHS Status

Following EU Directive 2011/65/EU

Tightening Torque UL/CSA

Main Circuit 7 ... 13 in·lb

Object Classification Code

F

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

45 mm

Product Net Height

103.5 mm

Product Net Weight

0.046kg

Product Net Depth / Length

67.3 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

109 mm

Package Level 1 Depth / Length

74 mm

Package Level 1 Gross Weight

0.072 kg

Package Level 1 EAN

4013614483950

Package Level 1 Height

50 mm

Package Level 2 Width

210 mm

Package Level 2 Units

50 piece

Package Level 2 Depth / Length

570 mm

Package Level 2 EAN

4013614488511

Package Level 2 Gross Weight

4.72 kg

Package Level 2 Height

260 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)