text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB16E

Catalog No. : 1SAX101110R0001

Description:  SEP MTG ADAPTER FOR E16DU

UPC: 4013614332814

DB16E Single Mounting Kit for E16DU
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Suitable For

E16DU

Standards

CSA 22.2 No. 14
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508

Ambient Air Temperature

Storage -25 ... +70 °C
Operation -25 ... +70 °C

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

Q

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

44.3 mm

Product Net Height

91 mm

Product Net Weight

0.035kg

Product Net Depth / Length

65.2 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

99 mm

Package Level 1 Depth / Length

48 mm

Package Level 1 Gross Weight

0.055 kg

Package Level 1 EAN

4013614332814

Package Level 1 Height

82 mm

Package Level 2 Width

288 mm

Package Level 2 Units

48 piece

Package Level 2 Depth / Length

395 mm

Package Level 2 EAN

4013614442414

Package Level 2 Gross Weight

3.026 kg

Package Level 2 Height

210 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)