text.skipToContent text.skipToNavigation

Alternate Catalog No. : HF0.6-ROLE

Catalog No. : 1SAT116000R1011

Description:  HF0.6 REV ELEC COMP STARTER W OL

UPC: 4013614515514

The HF-ROLE-range is our safety range with emergency stop function. It is used for forward and reverse running motors, as well as for switching non resistive loads. With contactor and overload relay functionalities integrated into one device, the results are faster wiring times and fewer faults. The range covers 0.6 A, 2.4 A and up to 9 A - for motors up to 3 kW – 500 V AC. The integrated electronic overload protection has a wide setting range that enables just three models to cover all requirements. Setting range of HF0.6-ROLE-24VDC is 0.075 A to 0.6 A. The control supply voltage is 24 V DC. For the control and main connection points ABB offers screw connections. Safety Integrity Level 3 in accordance with functional safety standard IEC 61508-1 and Performance Level 'e' in accordance with ISO 13849-1 are certified. Also ATEX is certified.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electronic Starters

Specifications

Function

Reversed-on-line starter with electronic overload protection and emergency stop function

Horsepower Rating UL/CSA

Nominal Switching Performance Full Load (power factor = 0.4) 0.4 hp
Nominal Switching Performance Full Load (power factor = 0.8) 0.6 hp

Setting Range

0.075 ... 0.600 A

Full Load Amps Motor Use

0.60 A

Ambient Air Temperature

Operation -25 ... +70 °C
Operation Compensated -40 ... + 80 °C

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Main Circuit 500 V AC

Ampere Rating UL/CSA

0.60 A

Connecting Capacity Main Circuit UL/CSA

Flexible with Ferrule 1x 24 ... 14 AWG
Flexible 1x 24 ... 14 AWG
Solid 1x 24 ... 14 AWG

Connecting Capacity Control Circuit UL/CSA

Flexible with Ferrule 1x 24 ... 14 AWG
Flexible 16-8 AWG
Solid 1x 24 ... 14 AWG

Tightening Torque UL/CSA

Control Circuit 5 ... 7 in-lb
Main Circuit 5 ... 7 in-lb

Standards

IEC/EN 60947-1
IEC/EN 60947-4-2
IEC/EN 61508
IS0 13849
UL 60947-1
UL 60947-4-2

Utilization

Motor Protection

Rated Operational Voltage

Main Circuit 500 V AC

Operational Voltage

Maximum 550 V AC
Minimum 42 V AC

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Control Supply Voltage

24 V DC

Rated Input Voltage

Switching Threshold at Signal <0> -3 ... 9.6 V
Switching Threshold at Signal <1> 19.2 ... 30 V

Rated Impulse Withstand Voltage

Main Circuit 6 kV

Rated Insulation Voltage

500 V

Rated Operational Current AC-51

0.60 A

Rated Operational Current AC-53a

0.60 A

Rated Control Supply Current

0.04 A

Rated Uninterrupted Current

0.60 A

Input Current

0.00 A

Switching Frequency

≤ 2 Hz
120 starts/min
7200 starts/h

Rated Operational Power AC-53a

0.18 kW

Overvoltage Category

III

Overload Protection

Electronic overload protection

Trip Class

class 10A

Number of Poles

3

Power Loss

Maximum 1,5 W
Minimum 1,1 W

Number of Protected Poles

3

Mechanical Durability

10000 cycle

Electrical Durability

30000000 cycle

Delay Time

Off, Maximum, Switched Off via Control Input Voltage 40 ms
Off, Maximum, Switched Off via Supply Voltage 500 ms
Off, Typical, Switched Off via Control Input Voltage 30 ms
Off, Typical, Switched Off via Supply Voltage 25 ms
Off, Maximum, Switched Off with Pushbutton 3 second [unit of time]
Off, Minimum, Switched Off with Pushbutton 0.5 second [unit of time]

Mounting on DIN Rail

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Mounting Position

Position 1, load side bottom

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 mm2
Flexible 1/2x 1 ... 2.5 mm2
Rigid 1x 0.5 ... 4 mm2

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 2 ... 2.5 mm2
Flexible 1x 2 ... 2.5 mm2
Rigid 1x 2 ... 2.5 mm2

Recommended Screw Driver

Control Circuit M3
Main Circuit M3

Terminal Type

Screw Terminals

Tightening Torque

Control Circuit 0.5 ... 0.6 N⋅m
Main Circuit 0.5 ... 0.6 N⋅m

Wire Stripping Length

Control Circuit 8 mm
Main Circuit 8 mm

Response Time

Phase Asymmetry 33% 120 second [unit of time]
Phase Asymmetry 67% 1.8 second [unit of time]
Phase Failure 1.8 second [unit of time]

Pollution Degree

2

Phase Loss Sensitive

Yes

Degree of Protection

Housing IP20
Main Circuit Terminals IP20

Short-Circuit Current Rating (SCCR)

(500 V AC, 30 A Class J or CC) 100 kA

Classifications

ETIM 5.0

EC001037 - Motor starter combination

ETIM 6.0

EC001037 - Motor starter/Motor starter combination

ETIM 7

EC001037 - Motor starter/Motor starter combination

eClass

7.0 27370905

Dimensions

Product Net Width

22.5 mm

Product Net Height

99 mm

Product Net Depth / Length

114.5 mm

Product Net Weight

0.218 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

150 mm

Package Level 1 Depth / Length

115 mm

Package Level 1 Height

34 mm

Package Level 1 Gross Weight

0.318 kg

Package Level 1 EAN

4013614515514

Safety Information

Safety Integrity Level (SIL)

3

Safety Category

3

Performance Level

Up to e

Mean Time to Dangerous Failure

Motor Protection 447 year
Safe Shutdown 517 year

Mean Time to Failure

39.3 year

Probability of Dangerous Failure per Hour

3 hour

Diagnostic Coverage

0.99

Diagnostic Coverage Safe

0.41