text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929620R0001

Description:  SMK3-X1.10 TB 5POLES

UPC: 4013614496479

SMK3-X1.10 Terminal blocks communication of SMK3.0 Package with 10 pieces Price per terminal block
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Terminal Block

Dimensions

Product Net Width

20 mm

Product Net Height

11.1 mm

Product Net Depth / Length

18.6 mm

Product Net Weight

4.1 gram

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

90 mm

Package Level 1 Height

110 mm

Package Level 1 Depth / Length

24 mm

Package Level 1 Gross Weight

41 gram

Package Level 1 EAN

4013614540240

Ordering

Minimum Order Quantity

10

Customs Tariff Number

39269097

ECCN

N

ECN

N