text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929610R0001

Description:  SMK3-X2.10 TB 2POLE

UPC: 4013614496462

SMK3-X2.10 Terminal blocks for supply of SMK3.0
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Terminal Block

Dimensions

Product Net Width

8.7 mm

Product Net Height

11.1 mm

Product Net Depth / Length

18.6 mm

Product Net Weight

1.7 gram

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

90 mm

Package Level 1 Height

110 mm

Package Level 1 Depth / Length

24 mm

Package Level 1 Gross Weight

17 gram

Package Level 1 EAN

4013614540233

Ordering

Minimum Order Quantity

10

Customs Tariff Number

39269097

ECCN

N

ECN

N