text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929600R0001

Description:  SMK3.0 SINGLE MOUNTING KIT

UPC: 4013614496417

SMK3.0 Single Mounting Kit
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Single Mounting Kit

Dimensions

Product Net Width

22.5 mm

Product Net Height

0.09 mm

Product Net Depth / Length

100 mm

Product Net Weight

38 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

90 mm

Package Level 1 Height

110 mm

Package Level 1 Depth / Length

24 mm

Package Level 1 Gross Weight

45 gram

Package Level 1 EAN

4013614496417

Ordering

Minimum Order Quantity

1

Customs Tariff Number

39269097

ECCN

N

ECN

N