Catalog No. : 1SAJ929501R0850
Description: 3-PHASE CURRENT TRANSF. CT5L850R/4
UPC: 4013614482144
Descriptors
Category |
UMC |
Specifications
Product Name |
Current Transformer |
RoHS Status |
Following EU Directive 2011/65/EU |
Dimensions
Product Net Width |
245 mm |
Product Net Height |
135 mm |
Product Net Depth / Length |
100 mm |
Product Net Weight |
1.9kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
257 mm |
Package Level 1 Height |
244 mm |
Package Level 1 Depth / Length |
140 mm |
Package Level 1 Gross Weight |
1.9 kg |
Package Level 1 EAN |
4013614482144 |
Ordering
Customs Tariff Number |
85043129 |
ECCN |
N |
ECN |
N |