text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929240R0015

Description:  CDP24.150 CABLE SMK3 - DRAWER

UPC: 4013614496448

CDP24.150 Cable SMK3.0 - Drawer unshielded, length 1.5 m
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Cable

Dimensions

Product Net Width

20 mm

Product Net Height

0.01 mm

Product Net Depth / Length

1510 mm

Product Net Weight

60 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

210 mm

Package Level 1 Height

38 mm

Package Level 1 Depth / Length

190 mm

Package Level 1 Gross Weight

60 gram

Package Level 1 EAN

4013614496448

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85444290

ECCN

N

ECN

N