text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929230R0030

Description:  CDP23.300 CBL ETHERNET-UMC100.3 3M

UPC: 4013614496431

CDP23.300 Cable ETH-X1/X4-UMC100.3 unshielded, length 3 m
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Cable

Dimensions

Product Net Width

23.3 mm

Product Net Height

8.3 mm

Product Net Depth / Length

3000 mm

Product Net Weight

160 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

210 mm

Package Level 1 Height

38 mm

Package Level 1 Depth / Length

190 mm

Package Level 1 Gross Weight

160 gram

Package Level 1 EAN

4013614496431

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85444290

ECCN

N

ECN

N