text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929200R0120

Description:  CEM11-FBP.120 EARTH LEAKAGE MON.

UPC: 4013614398421

CEM11-FBP.120 Earth Leakage Monitor 120
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Earth Leakage Monitor

Rated Control Supply Voltage

24 V DC

Ambient Air Temperature

Storage -40 ... +75 degree Celsius
Operation 0 ... +60 degree Celsius

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Width

210 mm

Product Net Height

38 mm

Product Net Depth / Length

190 mm

Product Net Weight

940 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

210 mm

Package Level 1 Height

38 mm

Package Level 1 Depth / Length

190 mm

Package Level 1 Gross Weight

0.94 kg

Package Level 1 EAN

4013614398421

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85043129

ECCN

N

ECN

N