text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929200R0002

Description:  ETHTB-FBP.50 TERMINALSET X1 X4

UPC: 4016779906470

ETHTB-FBP.50 Terminal blocks, 50 pcs for Ethernet interfaces and UMC100.3
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controllers Accessories

Dimensions

Product Net Width

23.3 mm

Product Net Height

8.3 mm

Product Net Depth / Length

46.3 mm

Product Net Weight

15 gram

Package Information

Package Level 1 Units

50 piece

Package Level 1 Width

90 mm

Package Level 1 Height

5 mm

Package Level 1 Depth / Length

130 mm

Package Level 1 Gross Weight

0.75 kg

Package Level 1 EAN

4013614540226

Ordering

Minimum Order Quantity

50

Customs Tariff Number

85369010

ECCN

N

ECN

N