text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929200R0001

Description:  ETHTB-FBP.4

UPC: 4016779906463

ETHTB-FBP.4 Terminal blocks, 4pcs for Ethernet interfaces and UMC100.3
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controllers Accessories

Dimensions

Product Net Width

23.3 mm

Product Net Height

8.3 mm

Product Net Depth / Length

46.3 mm

Product Net Weight

15 gram

Package Information

Package Level 1 Units

4 piece

Package Level 1 Width

90 mm

Package Level 1 Height

5 mm

Package Level 1 Depth / Length

130 mm

Package Level 1 Gross Weight

60 gram

Package Level 1 EAN

4013614540219

Ordering

Minimum Order Quantity

4

Customs Tariff Number

85369010

ECCN

N

ECN

N