text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ929180R0015

Description:  CDP18.150 CBL ETHERNET DRAWER 1.5M

UPC: 4016779906593

CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controllers Accessories

Dimensions

Product Net Width

23.5 mm

Product Net Height

0.01 mm

Product Net Depth / Length

1550 mm

Product Net Weight

60 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

165 mm

Package Level 1 Height

10 mm

Package Level 1 Depth / Length

370 mm

Package Level 1 Gross Weight

60 gram

Package Level 1 EAN

4016779906593

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85369010

ECCN

N

ECN

N