Catalog No. : 1SAJ929160R0001
Description: UMCTB-FBP.0 TERMINAL BLOCKS FOR UMC
UPC: 4013614404153
Descriptors
Category |
UMC |
Specifications
Product Name |
Universal Motor Controllers Accessories |
Dimensions
Product Net Width |
13 mm |
Product Net Height |
10 mm |
Product Net Depth / Length |
170 mm |
Product Net Weight |
0.042kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
13 mm |
Package Level 1 Height |
10 mm |
Package Level 1 Depth / Length |
170 mm |
Package Level 1 Gross Weight |
0.042 kg |
Package Level 1 EAN |
4013614404153 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85369010 |
ECCN |
N |
ECN |
N |