text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ924013R0001

Description:  UTP22-FBP: PROFIBUS USB INTERFACE

UPC: 4013614393426

The UTP22-FBP allows to configure and monitor FBP devices connected to a PROFIBUS network from a service laptop.
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

USB Interface for Profibus Networks

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Width

54 mm

Product Net Height

0.03 mm

Product Net Depth / Length

105 mm

Product Net Weight

261 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

5 mm

Package Level 1 Height

12.5 mm

Package Level 1 Depth / Length

14.5 mm

Package Level 1 Gross Weight

0.261 kg

Package Level 1 EAN

4013614393426

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85176200

ECCN

N

ECN

N