text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ691000R0001

Description:  UMCIO-CAB.030 CABLE

UPC: 4013614404160

UMCIO-CAB.030 Connection Cable UMC100 - IO Module Length 0.30 m
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controllers Accessories

Dimensions

Product Net Width

16 mm

Product Net Height

0.03 mm

Product Net Depth / Length

320 mm

Product Net Weight

0.011kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

22.5 mm

Package Level 1 Height

78 mm

Package Level 1 Depth / Length

102 mm

Package Level 1 Gross Weight

0.011 kg

Package Level 1 EAN

4013614404160

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85444290

ECCN

N

ECN

N