Catalog No. : 1SAJ655000R0100
Description: VI155 VOLTAGE-MODULE FOR UMC100
UPC: 4016779837194
Descriptors
Category |
UMC |
Specifications
Product Name |
Universal Motor Controllers Accessories |
Rated Control Supply Voltage |
24 V DC |
RoHS Status |
Following EU Directive 2011/65/EU |
Analog Inputs |
3 |
Dimensions
Product Net Width |
22.5 mm |
Product Net Height |
78 mm |
Product Net Depth / Length |
102 mm |
Product Net Weight |
0.116 kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
22.5 mm |
Package Level 1 Height |
78 mm |
Package Level 1 Depth / Length |
102 mm |
Package Level 1 Gross Weight |
0.12 kg |
Package Level 1 EAN |
4016779837194 |
Ordering
ATEX Certificate |
no |
Minimum Order Quantity |
1 |
Customs Tariff Number |
85364900 |
ECCN |
N |
ECN |
N |