text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ613000R0101

Description:  AI111.0 ANLOG IN. MODULE UMC100.3

UPC: 4013614496967

AI111.0 Analog Input-Module for UMC100.3 3 inputs PT100, PT100, KTY83, KTY84, NTC 0-10 V, 0/4-20 mA
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Analog Input Module

Rated Control Supply Voltage

24 V DC

RoHS Status

Following EU Directive 2011/65/EU

Analog Inputs

3

Dimensions

Product Net Width

22.5 mm

Product Net Height

78 mm

Product Net Depth / Length

102 mm

Product Net Weight

0.116 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

22.5 mm

Package Level 1 Height

78 mm

Package Level 1 Depth / Length

102 mm

Package Level 1 Gross Weight

0.37 kg

Package Level 1 EAN

4013614496967

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85176200

ECCN

N

ECN

N