Catalog No. : 1SAJ611000R0101
Description: DX111 IO-MODULE FOR UMC100 DI 24VDC
UPC: 4013614403712
Descriptors
Category |
UMC |
Specifications
Depth (Inches) |
4 |
Product Type |
Accessories |
Width (Inches) |
1.8 |
Height (Inches) |
3.1 |
Product Name |
FBP Module |
Rated Control Supply Voltage |
24 V DC |
Ambient Air Temperature |
Storage -25 ... +70 degree Celsius |
Resistance to Vibrations acc. to IEC 60068-2-6 |
5g / 3 … 150 Hz |
Resistance to Shock acc. to IEC 60068-2-27 |
11 ms Pulse 150 m / s2 |
RoHS Status |
Following EU Directive 2011/65/EU |
Analog Inputs |
0 |
Dimensions
Weight (lb) |
0.48 |
Product Net Width |
45 mm |
Product Net Height |
78 mm |
Product Net Depth / Length |
102 mm |
Product Net Weight |
0.22 kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
45 mm |
Package Level 1 Height |
78 mm |
Package Level 1 Depth / Length |
102 mm |
Package Level 1 Gross Weight |
0.22 kg |
Package Level 1 EAN |
4013614403712 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85364900 |
ECCN |
N |
ECN |
N |
Analog Outputs |
1 |