Catalog No. : 1SAJ590000R0103
Description: OPERATOR PANEL UMC100-PAN
UPC: 4013614496950
Descriptors
Category |
UMC |
Specifications
Product Name |
LCD Panel |
RoHS Status |
Following EU Directive 2011/65/EU |
Dimensions
Product Net Width |
50 mm |
Product Net Height |
67 mm |
Product Net Depth / Length |
17 mm |
Product Net Weight |
0.047 kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
84 mm |
Package Level 1 Height |
62 mm |
Package Level 1 Depth / Length |
23 mm |
Package Level 1 Gross Weight |
0.047 kg |
Package Level 1 EAN |
4013614496950 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85371098 |
ECCN |
N |
ECN |
N |