Catalog No. : 1SAJ530000R1200
Description: UMC100.3 UMC 110-240V AC/DC ATEX
UPC: 4013614496943
Descriptors
|
Category |
UMC |
Specifications
|
Product Name |
Universal Motor Controller |
|
Rated Control Supply Voltage |
110 ... 240 V AC / DC |
|
Ambient Air Temperature |
Operation 0 ... +60 degree Celsius |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
4g, 2 ... 100 Hz |
|
Resistance to Shock acc. to IEC 60068-2-27 |
15g / 1 shock / 11 ms |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Maximum Operating Voltage UL/CSA |
Main Circuit 600 V AC |
|
Adjustable Rated Motor Current Ie |
63 A |
|
Analog Inputs |
0 |
Dimensions
|
Product Net Width |
70 mm |
|
Product Net Height |
106 mm |
|
Product Net Depth / Length |
107 mm |
|
Product Net Weight |
315 gram |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
142 mm |
|
Package Level 1 Height |
117 mm |
|
Package Level 1 Depth / Length |
122 mm |
|
Package Level 1 Gross Weight |
325 gram |
|
Package Level 1 EAN |
4013614496943 |
Ordering
|
ATEX Certificate |
EC Type Examination certificate PTB ATEX UMC100.3 |
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85371091 |
|
ECCN |
N |
|
ECN |
N |
|
Analog Outputs |
0 |