text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ530000R0100

Description:  UMC100.3 24 V DC

UPC: 4013614496912

UMC100.3 DC, Supply 24 V DC, 6 DI, 4 DO, PTC input
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controller

Rated Control Supply Voltage

24 V DC

Ambient Air Temperature

Operation 0 ... +60 degree Celsius
Storage -25 ... +70 degree Celsius

Resistance to Vibrations acc. to IEC 60068-2-6

4g, 2 ... 100 Hz

Resistance to Shock acc. to IEC 60068-2-27

15g / 1 shock / 11 ms

RoHS Status

Following EU Directive 2011/65/EU

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC
Auxiliary Circuit 230 V AC / DC

Adjustable Rated Motor Current Ie

63 A

Analog Inputs

0

Dimensions

Product Net Width

70 mm

Product Net Height

106 mm

Product Net Depth / Length

107 mm

Product Net Weight

275 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

142 mm

Package Level 1 Height

117 mm

Package Level 1 Depth / Length

122 mm

Package Level 1 Gross Weight

280 gram

Package Level 1 EAN

4013614496912

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85371091

ECCN

N

ECN

N

Analog Outputs

0