text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ510004R0002

Description:  UMCPAN-CAB.150 MOUNTING SET 1.5M

UPC: 4013614499623

UMCPAN-CAB.150 Control Panel Connection Cable 1.5 m
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controllers Accessories

Dimensions

Product Net Width

7.7 mm

Product Net Height

0.01 mm

Product Net Depth / Length

1510 mm

Product Net Weight

0.088 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

84 mm

Package Level 1 Height

63 mm

Package Level 1 Depth / Length

23 mm

Package Level 1 Gross Weight

0.088 kg

Package Level 1 EAN

4013614499623

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85444290

ECCN

N

ECN

N