text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ510002R0002

Description:  UMCPAN-CAB.300 MOUNTING SET 3M

UPC: 4013614499616

UMCPAN-CAB.300 Control Panel Connection Cable 3 m
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

Universal Motor Controllers Accessories

Dimensions

Product Net Width

7.7 mm

Product Net Height

0.01 mm

Product Net Depth / Length

3010 mm

Product Net Weight

176 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

84 mm

Package Level 1 Height

63 mm

Package Level 1 Depth / Length

23 mm

Package Level 1 Gross Weight

0.176 kg

Package Level 1 EAN

4013614499616

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85444290

ECCN

N

ECN

N