Catalog No. : 1SAJ262000R0100
Description: EIU32.0 ETHERNET/IP INTERFACE
UPC: 4013614515811
Descriptors
Category |
UMC |
Specifications
Product Name |
EtherNet / IP Interface |
Rated Control Supply Voltage |
24 V DC |
Dimensions
Product Net Width |
42.5 mm |
Product Net Height |
64 mm |
Product Net Depth / Length |
93.3 mm |
Product Net Weight |
0.109kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
68 mm |
Package Level 1 Height |
100 mm |
Package Level 1 Depth / Length |
49 mm |
Package Level 1 Gross Weight |
0.129 kg |
Package Level 1 EAN |
4013614515811 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85176200 |
ECCN |
N |
ECN |
N |