Catalog No. : 1SAJ260000R0100
Description: MTQ22-FBP ETHERNET ADAPTER MODULE
UPC: 4013614480317
Descriptors
Category |
UMC |
Specifications
Product Name |
Universal Motor Controllers Accessories |
Rated Control Supply Voltage |
24 V DC |
Ambient Air Temperature |
Storage -25 ... +70 degree Celsius |
RoHS Status |
Following EU Directive 2011/65/EU |
Dimensions
Product Net Width |
45 mm |
Product Net Height |
90 mm |
Product Net Depth / Length |
96 mm |
Product Net Weight |
0.172kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
45 mm |
Package Level 1 Height |
90 mm |
Package Level 1 Depth / Length |
96 mm |
Package Level 1 Gross Weight |
0.175 kg |
Package Level 1 EAN |
4013614480317 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85176200 |
ECCN |
N |
ECN |
N |