text.skipToContent text.skipToNavigation

Catalog No. : 1SAJ242000R0001

Description:  PDP32.0 PROFIBUS DP COMM. INTERFACE

UPC: 4013614496998

PDP32 PROFIBUS DP Interface
View More View Less

Descriptors

Category

UMC

Specifications

Product Name

PROFIBUS Interface

Rated Control Supply Voltage

24 V DC

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Width

22.5 mm

Product Net Height

64 mm

Product Net Depth / Length

59 mm

Product Net Weight

50 gram

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

112 mm

Package Level 1 Height

67 mm

Package Level 1 Depth / Length

26 mm

Package Level 1 Gross Weight

0.55 gram

Package Level 1 EAN

4013614496998

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85176200

ECCN

N

ECN

N