text.skipToContent text.skipToNavigation

Catalog No. : 1HS3/4C-W

Description:  PVC CTD PIPESTRAP 1HL 3/4IN WHT STL

UPC: 704508037369

Made or assembled in Canada.

PVC Coated One Hole Pipe Strap, 3/4 Inch/21 Metric Pipe Size, Stamped Steel, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Sized to Allow for Extra Thickness of the PVC Coating

Application

To Support Conduit on Walls and Structures

Specifications

Material

Steel

Color

White

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm

ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

21-21 mm

Hinging

N

Hinge adjustable

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here