text.skipToContent text.skipToNavigation

Alternate Catalog No. : 1HS1 1/4C-G

Catalog No. : 1HS11/4C-G

Description:  PVCCTD PIPE STRAP 1HOLE 1-1/4IN GRY

UPC: 704508031640

Made or assembled in Canada.

PVC Coated One Hole Pipe Strap, 1-1/4 Inch/35 Metric Pipe Size, Stamped Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Sized to Allow for Extra Thickness of the PVC Coating

Application

To Support Conduit on Walls and Structures

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/4 Inch/35 Metric

Documents/Support Tools

Sales Drawing

Click here