text.skipToContent text.skipToNavigation

Catalog No. : 1BM452-50S22

Description:  POWER OUTL ASSY SGL MOD 50A 250V

UPC: 708917257721

Power Outlet Assembly, Single Module - Rating 50A, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll