text.skipToContent text.skipToNavigation

Catalog No. : 1BM433-30S22

Description:  INTERLOCK32A 3P4W 380/440V FLAP CAP

UPC: 708917254294

Interlocks with Single-Gang Cast Aluminum Enclosure - Flap Cap, Amps 32, Voltage Rating 380/440V 50/60Hz, Poles/Wires 3P4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll