text.skipToContent text.skipToNavigation

Alternate Catalog No. : 1 A 2270-250

Catalog No. : 1A2270-250

Description:  THREADED ADAPTER

UPC: 75114254564

Tin Plated Aluminum Threaded Adapter, Electrical Connector Greater than 1000 volts, Length 3-1/8 inch x Outside Diameter 29/32 inch. 250 kcmil Stranded. Dies TX, 249, 840 and 11A. Includes Oxide Inhibitor and Caps. Tapped at 5/8-11 UNC-2B.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Compression

Conductor Range

250 kcmil

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Dimensions

Size

3-1/8 in

Documents/Support Tools

SDS

Click here