text.skipToContent text.skipToNavigation

Catalog No. : 1954

Description:  6 INCH INSUL CHASE NIPPLE

UPC: 786210019543

6 Inch Chase, Nipple, Malleable Iron, Nylon Insulated for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit nipple

Application

To Effectively Bush Factory or Field-Punched, Cut, or Drilled Holes In Metal Boxes or Enclosures. To Couple Boxes Back-to-Back

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

6 in

ETIM EC001469 Protective hose adapter

Thread size outer thread metric

155

Material housing

Other

Material quality

Other

Surface protection

Untreated

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Click here