text.skipToContent text.skipToNavigation

Catalog No. : 193A1125G2

Description:  WP STAT MAIN CONTACT/L/LGFRAME

UPC: 783164647075

Note: No image available for this part, above image is representative of the equipment in which it is found.

AK/AKR low-voltage power circuit breakers are intended for use in commercial, industrial and utility applications.
Designed for severe duty, AKR breakers are serviceable and suitable for mains, feeders and applications such as motor starting, capacitor switching/generator protection and resistance welding.
They are fully rated; that is, the short time rating in most cases is equal to the short circuit rating providing the greatest opportunity for selectivity with downstream devices.
The breakers are maintainable and meet ANSI Standard C37.13 and C37.16, as well as applicable UL Standards.
There are five frame sizes from 800-4000 amperes with short circuit interrupting ratings to 200 kA symmetrical short circuit without fuses.
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Burlington - AK/AKR

Specifications

Frame Type

AKR

Model/Type

AKR-100
AKR-75

Legacy GO Code

129X