text.skipToContent text.skipToNavigation

Catalog No. : 18RAD-18277

Description:  NYL FULLY INS FEM-187 DISC, 22-18

UPC: 786210818924

Nylon-Insulated Female Disconnect, Length .89 Inches, Width .30 Inches, Maximum Insulation .150, Tab Size .187x.020 Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick, reliable method of connection to terminal blocks and boards without the use of tools.
  • Unique construction of the female disconnect offers long-term dependability.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: RAD18277

Descriptors

Category

Wire terminal disconnect

Special Features

Quick, reliable method of connection to terminal blocks and boards without the use of tools. Unique construction of the female disconnect offers long-term dependability.

Specifications

Material

Brass

Finish

Tin Plated

Color

Red

Insulation

Nylon/Polyamide

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Red

Material insulation

PA

Material

Copper

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here