text.skipToContent text.skipToNavigation

Catalog No. : 18RA-516X

Description:  EXP VYNL INS RNG TRM 22-18 5/16 RED

UPC: 786210608174

Expanded Vinyl-Insulated Ring Terminal, Length 1.13 Inches, Width .50 Inches, Maximum Insulation .170, Bolt Hole 5/16 Inch, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-18

Material

Copper

Surface protection

Tinned

Stud size (imperial)

5/16 inch