Catalog No. : 18RA-2577
Description: FULLY INS NYLON FEM DISCONNECT
UPC: 786210839332
- Unique construction of the female disconnect offers long-term dependability.
- Brazed seam serrated barrel provides maximum tensile strength.
- Application Tools: WT145C, WT2000, WT112M, ERG4001
- Alternate Package Qty: RA2573
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Unique construction of the female disconnect offers long-term dependability. Brazed seam serrated barrel provides maximum tensile strength. |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622701 | N/A | N/A | N/A |
| CSA | 7222 | 622701 | N/A | N/A | N/A |
| UL | E66716 | N/A | N/A | N/A | N/A |
|
Insulation |
Fully isolated |
|
Colour insulation |
Red |
|
Material insulation |
PA |
|
Material |
Brass |
|
AWG-range |
22-18 |
Documents/Support Tools
|
Sales Drawing |