Catalog No. : 18RA-251T
Description: FULL INS NYLON MALE-250 TAB 22-18
UPC: 786210869766
Nylon-Insulated Male Tab, Length .95 Inches, Maximum Insulated .150, Tab Size .250x.032, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Application Tools: WT145C, WT2000, WT112M, ERG4001
- Alternate Package Qty: RA25177
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
22-18 |
Documents/Support Tools
|
Sales Drawing |